??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
211
Shaft Size
2-3/16 Inch
Part No.
130695
Description
P2B-GTH-203E
A
1-59/64 Inch
B
10-1/4 Inch
C
3 Inch
Dmin
6-5/8 Inch
Dmax
7-7/8 Inch
Bolt Diameter
3/4 Inch
G
1-7/16 Inch
H
1-1/16 Inch
J
5-5/8 Inch
L
3-1/4 Inch
M
2-3/4 Inch
R
45/64 Inch
S
1-7/32 Inch
U
4-3/4 Inch
V
9-1/2 Inch
W
1-1/8 Inch
X
3/16 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.